Rittal: Industrial enclosures, Stainless steel enclosures, Command panels

Command panels
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
Two configuration options:
- Front panel screw-fastened at the front, recessed front panel installation for a high level of mechanical protection for the top-mounted equipment.
- Front panel as rear panel, additional handle strips from plastic approved for use with foodstuffs similar to RAL 5002 (ultramarine blue) available on request.

Material / Surface finish
Material:
Stainless steel 1.4301
Enclosure: 1.25 mm
Front panel: 2.0 mm
Surface finish:
Brushed, grain 240

Supply includes
Enclosure with cut-out and reinforcement for support arm system, front panel or rear panel with seal and assembly parts.

Protection category
IP 65 to EN 60 529/10.91



 
Rittal - Switch to perfection