Rittal: Industrial enclosures, Stainless steel enclosures, Support arm system CP-S

Support arm system CP-S

 

Company    Products    Services & Support    Information    Contact
  Introducing Rittal | Friedhelm Loh Group
Purchasing | Your benefits
  Industrial Enclosures | Electronic Packaging | System Climate Control
Power Distribution | IT Systems | Communication Systems
Innovations | Sectors | Configurators | Product Search
  Rittal Global Service | TOP FIVE Advice | Technical Information
EMC-Concept | Downloads | Engineering & Software
  Trade fairs | Press | Brochures
Production and technology | Rittal Links
Environmental compliance |
  Rittal Headquarter
Subsidiaries & Agencies
In conjunction with stainless steel command panels, terminal boxes 120 mm deep and compact enclosures AE from stainless steel, this support arm system is particularly well-suited for meeting high standards of corrosion protection. The tilting adaptor and enclosure coupling may optionally be mounted on the top or bottom of the enclosure. They are not suitable for use as the base point of a system. For this purpose, we recommend wall/base mountings, or with larger heights and widths, an additional pillar made of steel tubing or stainless steel (available on request).

Material / Surface finish
Stainless steel 1.4305

Protection category
IP 69K to DIN 40 050-9/5.93 (resistant to high-pressure cleaning)



 
Rittal - Switch to perfection