Rittal: Industrial enclosures, Stainless steel enclosures, Bus enclosures BG

Bus enclosures BG
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
Bus enclosure with 180° hinges and built-in support rail.

Key features
Door hinged at the bottom or side. Hinges with 180° opening angle, may be unscrewed from the inside.

Viewing window made from Macrolon with recess set flush into the metal.

Bus modules of virtually all makes may be attached via the built-in support rails.

Upon request also with fitted cable glands.

Material / Surface finish
Material:
Stainless steel 1.4301
Enclosure: 1.25 mm
Cover: 1.25 mm
Hinges: Die-cast zinc
Surface finish:
Case and cover: Brushed, grain 180
Hinges: Plated

Supply includes
Enclosure with 1 support rail TS 35 /7.5
Cover with foamed-in seal, 180° hinges with quick-release fasteners

Protection category
IP 66 to EN 60 529/10.91, NEMA 4x is met.


Products in category "Bus enclosures BG":

     Model No.  Width  Height  Depth    
1.   BG 1558.010 400 x 200 x 123    Details als Text  Details als PDF
Bus enclosure stainless steel 1.4301 (AISI 304)
2.   BG 1559.010 600 x 200 x 123    Details als Text  Details als PDF
Bus enclosure stainless steel 1.4301 (AISI 304)
3.   BG 1583.010 200 x 300 x 80    Details als Text  Details als PDF
Bus enclosure stainless steel 1.4301 (AISI 304)
4.   BG 1584.010 300 x 300 x 80    Details als Text  Details als PDF
Bus enclosure stainless steel 1.4301 (AISI 304)
5.   BG 1585.010 400 x 300 x 80    Details als Text  Details als PDF
Bus enclosure stainless steel 1.4301 (AISI 304)


 
Rittal - Switch to perfection