Free-standing enclosures ES 5000 with profiled enclosure cast from a single piece (roof + side panel).
NoteDue to the hardness of the material, we recommend using metal multi-tooth screw SZ 2486.300 for the interior installation.
Material / Surface finishMaterial:
Stainless steel 1.4301
Enclosure: 1.8 mm
Door(s): 2.0 mm
Rear panel: 1.5 mm
Mounting plate: 3.0 mm sheet steel
Surface finish:
Enclosure, rear panel and doors: Brushed, grain 240
Mounting plate: Zinc-plated
Supply includesEnclosure, solid top and sides, removable rear panel, r/h door hinge, may be swapped to opposite side, except ES 5455.600; 130° hinges, mounting plate, three-piece gland plates.
Protection categoryIP 56 to EN 60 529/10.91 (single-door ES),
IP 55 to EN 60 529/10.91 (double-door ES),
complies with NEMA 12.
Products in category "Free-standing enclosures ES 5000":
| |
|
Model No. |
Width
Height
Depth
|
|
|
| 1. |
|
ES 5450.600
|
600 x 1600 x 400 |
|
|
| Free-standing enclosure stainless steel single-door |
| 2. |
|
ES 5451.600
|
600 x 1800 x 500 |
|
|
| Free-standing enclosure stainless steel single-door |
| 3. |
|
ES 5452.600
|
800 x 1800 x 500 |
|
|
| Free-standing enclosure stainless steel single-door |
| 4. |
|
ES 5453.600
|
800 x 2000 x 600 |
|
|
| Free-standing enclosure stainless steel single-door |
| 5. |
|
ES 5454.600
|
1000 x 1800 x 400 |
|
|
| Free-standing enclosure stainless steel single-door |
| 6. |
|
ES 5455.600
|
1200 x 2000 x 500 |
|
|
| Free-standing enclosure stainless steel double-door |