Compact, connection-ready enclosure for standard commercially available tower
PCs, up to W/H/D: 220 x 530 x 600 mm (max. 20 kg). The rear interfaces of the PC
are readily accessible with the door open. Roof prepared for mounting
• worktop IW 6902.340/.350
• beneath surfaces
Base prepared for mounting
• cross-member IW 6902.050
• on surfaces
Material / Surface finish
Enclosure:
Stainless steel 1.4301 (AISI 304),
brushed grain 240
Base for tower PC:
Sheet steel,
powder-coated in textured RAL 7015.
Supply includes
Enclosure sealed all round, r/h door hinge, with screw-fastened base on the
inside of the tubular door frame to accommodate a tower PC, locked at the side
with 2 fitted cam locks, retaining strap to secure the tower PC to the base.
Side panel right:
• With fitted socket strip with 3 sockets, overvoltage protection and interference
suppressor filter on the inside.
• Hole for cable gland M20 supplied loose, brass, for cable entry. Rear panel with cut-out for use of the connector gland SZ 2400.500, supplied loose.
Protection category
IP 66 to EN 60 529/09.2000, complies with NEMA 4x (if the openings in the enclosure are covered or sealed in accordance with the protection category).
 |