Rittal Service:
Individual standard solutions for enclosures and covers
• Hole drilling
• Thread tapping
Key features
Some holes tapped for the attachment of support rails, mounting plates or earthing systems.
Cover with captive screws.
Wall mounting optionally
• below the cover
• via wall mounting bracket (available as an accessory)
Hole drilling and assembly of the cable glands available on request.
Material / Surface finish
Enclosure and lid made from cast aluminium, lid with neoprene cord seal.
Smooth spray finish similar to RAL 7001
Supply includes
2 or 4 cover screws, captive mounted, 2 or 4 screws for the attachment of support rails, mounting plates etc., 1 screw for connection of the PE conductor.
Protection category
IP 66 to EN 60 529/10.91, NEMA 4 is met.