Rittal: Industrial enclosures, Small enclosures, Terminal boxes KL

Terminal boxes KL
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
NEW: Cover may be opened and securely locked in a flash, with the new quick-action screw.
1/4 turn instead of thread ensures correct contact pressure of the seal.

Key features
Electrophoretic dipcoat priming and powder coating – reliable surface protection thanks to even coating in all the corners and edges.

Material / Surface finish
Enclosure: 1.25 mm sheet steel
Cover: 1.25 mm sheet steel

Protection category
Depending on the design:
Nema 4 or Nema 12
IP 66 or IP 55



 
Rittal - Switch to perfection