Material / Surface finish
Material:
Sheet steel
Enclosure: 1.5 mm
Door: 2.0 mm
Mounting plate: 3.0 mm
Surface finish:
Enclosure and door: Dipcoat primed, powder-coated in textured RAL 7035 on the outside
Mounting plate: Zinc-plated
Supply includes
Enclosure with one door, r/h door hinge, may be swapped to opposite side, mounting plate, open base for individual cable entry.
Protection category
IP 55 with selection of the appropriate gland plates