Perfect protection in a tough environment
The compact enclosure AE in IP 69K is the ideal solution when a high protection category and corrosion resistance are needed.
Key featuresIdeal for mounting on vehicles: Lock, hinges and mounting plate are all vibration resistant.
Resistant to high-pressure cleaning.
The silicone seal is protected from direct hosed water by the labyrinth seal of the door and enclosure return edge.
Secure, sealed wall mounting from the outside via press-fitted M8 nuts, either directly or using wall mounting brackets 1594.000 and 2433.000.
NoteOther sizes available on request. Cut-outs and drilled holes to your specifications.
Material / Surface finishMaterial: Sheet steel
Surface finish:
Enclosure and door: Aluminium zinc coating, powder coated in textured RAL 7035
Mounting plate: Zinc-plated
Supply includesEnclosure of all-round solid construction, single-door, door hinge may be swapped to opposite side by rotating the enclosure, cam lock with double-bit insert, other inserts available on request.
Protection categoryIP 69K to DIN 40 050-9/5.93
Products in category "Protection category IP 69K":
| |
|
Model No. |
Width
Height
Depth
|
|
|
| 1. |
|
AE 1101.010
|
230 x 330 x 155 |
|
|
| Compact enclosure AE resistant to high pressure cleaning WHD = 230x330x155 mm |
| 2. |
|
AE 1101.020
|
400 x 400 x 250 |
|
|
| Compact enclosure AE resistant to high-pressure cleaning WHD = 400x400x250 mm |
| 3. |
|
AE 1101.030
|
400 x 650 x 250 |
|
|
| Compact enclosure AE resistant to high-pressure cleaning WHD = 400x650x250 mm |
| 4. |
|
AE 1101.040
|
650 x 650 x 250 |
|
|
| Compact enclosure AE resistant to high-pressure cleaning WHD = 650x650x250 mm |