Key features
C sections for infinitely variable mounting plate depth adjustment, and to create several mounting levels.
Twin seal on the top and bottom edges of the door in all enclosures, thanks to the integral rain protection strip.
Mounting inserts for threaded inserts in the door and in the rear panel of the enclosure, for simple installation.
Note
Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired.
This does not impair the protection of the installed electrical components in any way.
Material / Surface finish
Material:
Enclosure and door: Fibreglass-reinforced unsaturated polyester
Mounting plate: Sheet steel
For KS with viewing window: Impact resistant glazed acrylic, 3.0 mm with all-round rubber cable clamp strip
Surface finish:
Enclosure and door: No after
Supply includes
Enclosure of solid all-round construction, r/h door hinge, door hinge may be swapped to opposite site by rotating the enclosure, mounting plate, all-round foamed-in PU seal in the door, twin seal on the top and bottom edges of the door (integral rain prot
Protection category
KS without viewing window:
IP 66 to EN 60 529/10.91
Complies with NEMA 4x
KS with viewing window:
IP 56 to EN 60 529/10.91
Complies with NEMA 12.
 |