Benefits in detail:
Enclosure with smooth, gap-free surface.
No additional gaps through: Gland plate with cable entry.
• Cable glands are fitted directly in the required sizes
Sealed holes for the wall or floor mounting.
• Holes for two, three or four wall spacer brackets may be drilled where needed
• The enclosure may be hygienically welded to the machine or plant
Material / Surface finishEnclosure and door: Stainless steel
Mounting plate: Sheet steel
Lock inserts HD: Stainless steel 1.4404 (AISI 316 L)
Seal: Conforms to FDA Guideline 21 CFR 177.2600
Surface finish:
Enclosure and door:
Brushed, grain 400,
RA< 0.8 μm
Mounting plate: Zinc-plated
Supply includesEnclosure of all-round solid construction, door with press-fitted seal, interchangeable door hinge
Protection categoryIP 66 to EN 605 29/10.91
Products in category "Compact enclosures":
| |
|
Model No. |
Width
Height
Depth
|
|
|
| 1. |
|
HD 1302.500
|
220 x 350 x 155 |
|
|
| Compact enclosure HD, 1.4404 WHD 220x350x155 mm, rear height 437 mm |
| 2. |
|
HD 1302.600
|
220 x 350 x 155 |
|
|
| Compact enclosure HD, 1.4301 WHD 220x350x155 mm, rear height 437 mm |
| 3. |
|
HD 1306.500
|
390 x 430 x 210 |
|
|
| Compact enclosure HD, 1.4404 WHD 390x430x210 mm, rear height 549 mm |
| 4. |
|
HD 1306.600
|
390 x 430 x 210 |
|
|
| Compact enclosure HD, 1.4301 WHD 390x430x210 mm, rear height 549 mm |
| 5. |
|
HD 1307.500
|
510 x 550 x 210 |
|
|
| Compact enclosure HD, 1.4404 WHD 510x550x210 mm, rear height 669 mm |
| 6. |
|
HD 1307.600
|
510 x 550 x 210 |
|
|
| Compact enclosure HD, 1.4301 WHD 510x550x210 mm, rear height 669 mm |
| 7. |
|
HD 1308.500
|
390 x 650 x 210 |
|
|
| Compact enclosure HD, 1.4404 WHD 390x650x210 mm, rear height 769 mm |
| 8. |
|
HD 1308.600
|
390 x 650 x 210 |
|
|
| Compact enclosure HD, 1.4301 WHD 390x650x210 mm, rear height 769 mm |
| 9. |
|
HD 1310.500
|
610 x 650 x 210 |
|
|
| Compact enclosure HD, 1.4404 WHD 610x650x210 mm, rear height 769 mm |
| 10. |
|
HD 1310.600
|
610 x 650 x 210 |
|
|
| Compact enclosure HD, 1.4301 WHD 610x650x210 mm, rear height 769 mm |
| 11. |
|
HD 1316.500
|
810 x 1050 x 300 |
|
|
| Compact enclosure HD, 1.4404 WHD 810x1050x300 mm, rear height 1221 mm |
| 12. |
|
HD 1316.600
|
810 x 1050 x 300 |
|
|
| Compact enclosure HD, 1.4301 |
| 13. |
|
HD 1317.500
|
810 x 1250 x 300 |
|
|
| Compact enclosure HD, 1.4404 WHD 810x1250x300 mm, rear height 1421 mm |
| 14. |
|
HD 1317.600
|
810 x 1250 x 300 |
|
|
| Compact enclosure HD, 1.4301 WHD 810x1250x300 mm, rear height 1421 mm |
| 15. |
|
HD 1320.500
|
610 x 430 x 300 |
|
|
| Compact enclosure HD, 1.4404 WHD 610x430x300 mm, rear height 601 mm |
| 16. |
|
HD 1320.600
|
610 x 430 x 300 |
|
|
| Compact enclosure, HD 1.4301 WHD 610x430x300 mm, rear height 601 mm |