When a cooling water system is installed in the production plant or hall, the cheapest and most hygienic method of enclosure climate control is to use air/water heat
exchangers. Assuming there is no cooling water system available, the required cooling output for the individual heat exchangers, either decentralised or centralised, can be provided via recooling systems, which may be installed outside of the
open process. In certain cases, e.g. for frequency converters, water cooling may also be provided inside the enclosure. To this end, drive modules from a wide range of manufacturers with a cold plate at the rear may be mounted directly on the DCP
water-cooled mounting plate. If the potential heat loss of the cold plate is not used completely for converters, the enclosure internal temperature may be reduced with the add-on or standalone DCP cooling unit.
Operating housings may be water-cooled using DCP panel cooling.
The complete solution of enclosure or operating housing plus cooling concept is supplied by Rittal and ensures a clean, functional solution for the food industry and related sectors.
 |