Material / Surface finish
Material:
Sheet steel
Enclosure frame, roof, rear panel and gland plates: 1.5 mm
Door: 2.0 mm
Mounting plate: 3.0 mm
Surface finish:
Enclosure frame: Dipcoat primed
Door, roof and rear panel: Dipcoat primed, powder-coated in textured RAL 7035 on the out
Supply includes
Enclosure frame with doors, mounting plate, gland plates, rear panel and roof plate.
Protection category
IP 55 to EN 60 529, NEMA 12 is met.