Rittal: Industrial enclosures, Enclosure systems, Free-standing enclosure ES 5000

Free-standing enclosure ES 5000
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
Door frame with punchings on a 25 mm pitch pattern for the attachment of ducts, utility lecterns, cable harnesses, wiring plan pockets etc.

Enclosure, with system slots on a 25 mm pitch pattern all round, for interior installation with PS accessories.

Three-piece, interchangeable, movable gland plates for easier cable entry and machining.

Note
Compact system enclosure Rittal CL can be used as an alternative.

Material / Surface finish
Material:
Sheet steel
Enclosure: 1.8 mm
Door: 2.0 mm
Rear panel and gland plates: 1.5 mm
Mounting plate: 3.0 mm

Surface finish:
Enclosure, door and rear panel: Dipcoat primed, powder-coated in textured RAL 7035 on the outside
Mounting plate and gland pla

Supply includes
Enclosure with door(s), mounting plate, gland plates and rear panel.

Protection category
IP 56 to EN 60 529/10.91,
IP 55 to EN 60 529/10.91 for für ES 5080.500,
Complies with NEMA 12.


Products in category "Free-standing enclosure ES 5000":

     Model No.  Width  Height  Depth    
1.   ES 5080.500 1000 x 1800 x 400    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate double-door, RAL 7035
2.   ES 5084.500 1000 x 1800 x 400    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
3.   ES 5205.500 1200 x 2000 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate double-door, RAL 7035
4.   ES 5265.500 1200 x 1600 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate double-door, RAL 7035
5.   ES 5284.500 1200 x 1800 x 400    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate double-door, RAL 7035
6.   ES 5605.500 600 x 2000 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
7.   ES 5665.500 600 x 1600 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
8.   ES 5684.500 600 x 1800 x 400    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
9.   ES 5784.500 1600 x 1800 x 400    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate double-door, RAL 7035
10.   ES 5805.500 800 x 2000 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
11.   ES 5865.500 800 x 1600 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
12.   ES 5884.500 800 x 1800 x 400    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate single-door, RAL 7035
13.   ES 5905.500 1800 x 2000 x 500    Details als Text  Details als PDF
Free-standing enclosure painted, with mounting plate double-door RAL 7035


 
Rittal - Switch to perfection