For small operating units built into front panels.
The front panel is inserted from the rear and secured from the inside with screw clamps. Special front panels with a material thickness of between 2 and 6 mm are possible. Rear panel optionally hinged on the left or right.
NoteDownload Mounting Instructions "Compact Panel" >>>Material / Surface finishMaterial:
Roof tray, base tray, rear panel: Aluminium
Side parts: Extruded aluminim section
Screw cover: Plastic
Surface finish and colour:
Roof tray, base tray, side parts: Powder-coated, RAL 7024
Rear panel: Natural anodised
Screw cover: Similar to RAL 7024
Supply includesRoof tray, base tray, rear panel, side parts, screw cover, including seal and screw clamp.
Protection categoryIP 65 to EN 60 529
Property rights:
German patent No. 102 16 448
German patent No. 102 16 366