Rittal: Electronic packaging, Systems (VME, CompactPCI), Rack-mount systems for CPCI, Ripac, For PC B 6 U x 160 mm

For PC B 6 U x 160 mm
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
System benefit
+ 482.6 mm (19″) rack-mount system for the installation of ATX/Mini-ATX or
    Micro-ATX boards and 3 x 51/4" and 1 x 31/2" drives.
+ Width: 482.6 mm (19")
+ Height: 4 U (177.0 mm)
+ Overall depth: 440 mm.
+ EMC prepared.

Material / Surface finish
Side panels, front panels:
Aluminium, clear chromated

Covers:
1.0 mm aluminium, chromated

Rack-mounted PC frame:
Sheet steel, zinc-plated, passivated

Supply includes
Rack-mount system 4 U, including drive module, rack-mounted PC frame, 1 fan 120 mm with filter, ATX power pack 300 W, front door, horizontally hinged, lockable, LED displays, Reset button, EMC gaskets, all round, ON/OFF switch with electronics for automatic restart after power failure (activation/deactivation of electronics via jumper), cover plates.



 
Rittal - Switch to perfection