Rittal: System climate control, TopTherm-Plus cooling units, Modular climate control concept

Modular climate control concept
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
Less is more! With only six cooling modules and eight door modules, we are now able to provide you with a virtually infinite variety of applications. The best cooling technology, complete and ready for use - without having to make mounting cut-outs. The existing sheet steel doors can simply be changed for the section doors with the cooling modules. These can also be exchanged or upgraded during operation.

System benefits
• Modular design – vor individual size, cooling power and voltage combinations    
• Simple, fast mounting
• Service-friendly (front rack-mounted filter and removable cover)
• Quick delivery


Note
A base/plinth of at least 100 mm is required.



 
Rittal - Switch to perfection