Rittal: System climate control, Direct Cooling Package – Rittal DCP

Direct Cooling Package – Rittal DCP
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
System solution for optimum cooling of power electronics within enclosures.

Rittal DCP – a new standard in switchgear and control system engineering

Liquid-cooled partial mounting plates with pressed-in copper or stainless steel tubes on their reverse face, integrated into closed recooling systems or an existing water circuit.

With the pitch of Rittal partial mounting plates, installation into the TS 8 top enclosure system is child"s play with system accessories for 25 mm mounting intervals. At the same time, however, a 4-point attachment facility permits direct mounting on the mounting plate or any other surface.

Brochures and technical information:



  German English
DCP - CoolingUnit
DCP - Direct Cooling Package
DCP - PanelCooling
DCP - Assembly Instructions
DCP - Documentation DCP8616xxx
DCP - Certificate
DCP - Planning aid




 
Rittal - Switch to perfection