Rittal: Power distribution, RiLine components, RiLine60 UL 508

RiLine60 UL 508

 

Company    Products    Services & Support    Information    Contact
  Introducing Rittal | Friedhelm Loh Group
Purchasing | Your benefits
  Industrial Enclosures | Electronic Packaging | System Climate Control
Power Distribution | IT Systems | Communication Systems
Innovations | Sectors | Configurators | Product Search
  Rittal Global Service | TOP FIVE Advice | Technical Information
EMC-Concept | Downloads | Engineering & Software
  Trade fairs | Press | Brochures
Production and technology | Rittal Links
Environmental compliance |
  Rittal Headquarter
Subsidiaries & Agencies
Time-saving assembly, versatile applications and individual modularity are the winning features of the new Rittal RiLine60 busbar system: Pioneering technology for the power distribution of today and tomorrow. The series combines innovative products, modern design and world-class engineering with high safety standards, approved to UL 508 and therefore tailored to the requirements of the North American market.

Important notes for the use of busbar systems to UL 508/508A

One key difference from the IEC provisions on busbar systems concerns the creepage distances and clearances required by UL for use in feeder circuits.
The following distances are required:

       • Between phases:
       − Creepage distance 50.8 mm (2 inches)
       − Clearance 25.4 mm (1 inch)
       • Between phase and earthed, uninsulated metal parts:
       − Creepage distance and clearance 25.4 mm (1 inch)
           All the Rittal RiLine60 components in this brochure comply with these  
           requirements. Please note two further points compared with the IEC version:
       • The Rittal RiLine60 UL busbar supports for flat bars and Rittal PLS have  
           increased creepage distances and clearances between phases
        • In order to guarantee the required distances between live parts and the earthed
           mounting plate, the use of a Rittal RiLine60 base tray is compulsory.

Products which conform to the relevant regulations are a key factor for problem-free acceptance of electrical systems in North America. UL-approved components provide a suitable basis, saving time and money for the user by minimising acceptance problems in advance. This brochure summarises all the Rittal RiLine60 products which are suitable for use in feeder circuits to UL 508A.



 
Rittal - Switch to perfection