Multi-functional, thanks to platform technology
The component adaptors are available in a choice of two mounting systems.
Both systems have an identical platform technology for device assembly:
The width variability, mechanical construction of motor circuit-breaker and motor starter combinations and their connection techniques are identical for both systems.
This makes for easier stock holding, system assembly and servicing.
Variant 1: OneMove
Snap-on mounting – the traditional attachment system
with brand new options
• Traditional variant with snap-on mounting onto the busbars.
• With steel-reinforced combination feet for 5 and 10 mm bar thickness.
• Suitable for universal use, even without a base tray.
• Accessibly positioned unlatching device operated in the direction of withdrawal.
Variant 2: OneTurn (OT adaptor, see page 22/23)
Base tray attachment – ingeniously simple, fast and safe
• Innovative location system on the base tray section with fitted metal reinforcement.
• Time-saving mounting directly onto the Rittal RiLine60 system range.
• The OT adaptors are attached and contacted independentlyfrom the form and cross-section of the busbars.
• Minimal assembly force thanks to easy leverage.
• Perfect all-round protection with base tray and OT adaptor.
 |