Rittal: Power distribution, RiLine components, Busbar systems up to 800 A

Busbar systems up to 800 A
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
- Busbar supports 1-pole, 2-pole, 3-pole, 4-pole and 5-pole (combination of 2-pole and 3-pole)
- 60 mm bar centre distance
- By using inserts, the maximum bar accommodation is reduced from 30 x 10 mm to 12 x 5 mm in all common millimetre formats



 
Rittal - Switch to perfection