Rittal: Power distribution, RiLine components, Busbar systems up to 1250 A

Busbar systems up to 1250 A
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
The busbar support with 100 mm bar centre distance is designed for the accommodation of bars 60 x 10 mm; by using inserts the cross-section may be reduced to 50/40/30 x 10 mm.



 
Rittal - Switch to perfection