Rittal: Power distribution, Power distribution systems Ri4Power, System accessories

System accessories
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
Systems in four dimensions

A new conception structure for a new system structure: Rittal systems are solutions because they do not just conform to traditional thinking. We have learnt to develop ideas for innovative products using surprising new concepts. We at Rittal are able to put ourselves into such a position so we can appreciate the requirements of our customers and adopt their perspective. Starting with the problem, developing the idea and finding the solution – this is our principle.

Rittal Ri4Power – the term for structured system solutions for the reliable and fast construction of low-voltage switchgear systems for machines, plants, buildings and motor control. Rittal Ri4Power, this is the new term for high-current, low-voltage and distribution enclosures under a single roof – in accordance with a worldwide
regulation (IEC 60439-1).

• Ri4Power Form 1:
     Type-tested switchgear unit up to 4000 A with Rittal
• Ri4Power Form 2-4:
     Type-tested switchgear unit up to 4000 A with Rittal RiLine 60  - NEW
• Ri4Power ISV Form 1:
     Distribution enclosure in Form 1 up to 1600 A
• Power Engineering:
     Planning software for all systems


Products in category "System accessories":

     Model No.  Width  Height  Depth    
1.   SV 9665.640 450 x 250 x 43    Details als Text  Details als PDF
ISV deep cover
2.   SV 9665.650    Details als Text  Details als PDF
ISV cover strips
3.   SV 9665.660    Details als Text  Details als PDF
ISV cover panel
4.   SV 9665.670    Details als Text  Details als PDF
ISV wiring brackets
5.   SV 9665.680    Details als Text  Details als PDF
ISV spacers
6.   SV 9665.690    Details als Text  Details als PDF
ISV terminal block
7.   SV 9665.750    Details als Text  Details als PDF
Cable entry gland M25/32
8.   SV 9665.760    Details als Text  Details als PDF
Cable entry gland M25/32/40/50/63
9.   SV 9665.770    Details als Text  Details als PDF
Cable entry gland with sealing membranes
10.   SV 9665.780    Details als Text  Details als PDF
Cable entry gland with entry gland


 
Rittal - Switch to perfection