Rittal: IT Solutions, Power, Power Distribution Rack PDR

Power Distribution Rack PDR
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
The PDR is a VDE-certified enclosure with integral power supply, i.e. infeed, distribution and protection of  enclosure. Up to 4 Power Distribution Modules (PDM) may be installed per enclosure to ensure an optimum power distribution in accordance to individual requirements. The cable-tied expandability ensures highest flexibility while operational.
A busbar system in the raised floor is no longer necessary.

• Power Distribution Rack to accommodate a maximum of 8 PDMs
• Height 1.20 m for 4 PDMs and 2 m height for 8 PDMs
• PDM may be retrofitted whilst operational
• A maximum of 32 racks may be fitted to the sub-distributor
• Fully shock-hazard protected
• Main switch in various options (depending on the standards
of the local power supply company):
− Isolator switch
− On-load isolator
− Power circuit-breakers
− RC circuit-breaker
• Low-voltage distribution up to 250 A



Note
Observe the standards of the local power supply companies.

Material / Surface finish
Sheet steel

Surface finish:
Enclosure frame: Dipcoat-primed
Doors, roof and base/plinth:
Dipcoat-primed, powder-coated in RAL 7035
Gland plates, punched sections with mounting flanges and
mounting angles: Zinc-plated, passivated



Products in category "Power Distribution Rack PDR":

     Model No.  Width  Height  Depth    
1.   DK 7857.300 800 x 2000 x 500    Details als Text  Details als PDF
PDR Rack 800 x 2000 x 500
2.   DK 7857.310 800 x 1200 x 500    Details als Text  Details als PDF
PDR-Rack 800 x 1200 x 500


 
Rittal - Switch to perfection