Depth-variable for mounting frames for DK-TS, FR(i), TE.
For designing flexible interior installation, and/or to accommodate additional built-in components. The punched sections with mounting flanges may be located in the enclosure depth between two mounting frames. An additional screw fastening secures the unit. The depth variability of the rails facilitates flexible adaptation of their length to the existing attachment distance between the two 482.6 mm (19″) mounting frames. An additional punched section centre piece may be slid flexibly along the rail in the depth and secured to slots. This facilitates flexible attachment at any point between the mounting frames in the enclosure depth.
Material / Surface finishSheet steel, zinc-plated, passivated
Supply includes2 variable punched sections with mounting flanges, including one sliding centre part each, including assembly parts.
Products in category "Attachment for mounting frame":