Rittal: IT Solutions, IT system accessories, Interior installation, Interface flaps

Interface flaps
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
For universal use in all situations where rapid access to interfaces and sockets is needed. The affected enclosure remains closed and is therefore protected from ambient influences and unauthorised access.
Space-saving installation e. g.
• in small enclosures and compact enclosures as a programming interface for controllers
• in industrial enclosures as maintenance access for networks
• in PC enclosures and console systems for the temporary connection of additional equipment
• in mobile Industrial Workstations for rapid connection to existing network structures
• in Command Panel systems for programming and maintenance of integral components.
The mounting frame has a flap which snaps into position in various stages at opening angles of 90 to 180°. A snap fastener ensures a reliable seal.
This may be locked if required.

An extensive selection of components facilitates individual configuration and provides the right solution to suit every application.

Note
Cut-outs and mounting in many Rittal enclosures.

May be included with design code number
2.8 for Comfort Panel (see Innovations 2005/2006, page 32)
2.6 for Optipanel (see Innovations 2005/2006, page 35)
3.9 for VIP 6000 (see  Innovations 2005/2006, page 36)
For detailed drawing and mounting dimensions,
see Innovations 2005/2006, page 208.

Material / Surface finish
Mounting frame and metal flap:
Fine die-cast zinc, matt nickel-plated
Plastic flap: Polycarbonate (semi-transparent)
Lock: Polycarbonate, RAL 7024

Protection category
IP 65 to EN 60 529 with sealed flap and proper assembly.


Products in category "Interface flaps":

     Model No.  Width  Height  Depth    
1.   SZ 2482.300    Details als Text  Details als PDF
Interface flap mounting frame single transparent lid
2.   SZ 2482.310    Details als Text  Details als PDF
Interface flap mounting frame double transparent lid
3.   SZ 2482.320    Details als Text  Details als PDF
Interface flap mounting frame 1 single metal lid
4.   SZ 2482.330    Details als Text  Details als PDF
Interface flap mounting frame 2 double metal lid
5.   SZ 2482.400    Details als Text  Details als PDF
Socket module for interface flap Germany, with spring-action terminal
6.   SZ 2482.410    Details als Text  Details als PDF
Socket module for interface flap Germany, with screw terminal, yellow
7.   SZ 2482.500    Details als Text  Details als PDF
Interface insert 2x SUB-D9 socket/connector
8.   SZ 2482.510    Details als Text  Details als PDF
Interface insert SUB-D9 socket/socket
9.   SZ 2482.540    Details als Text  Details als PDF
Interface insert 2xUSB, design A
10.   SZ 2482.550    Details als Text  Details als PDF
Interface insert, RJ45 socket/socket SUB-D9 socket/socket, SUB-D9 con./con.
11.   SZ 2482.560    Details als Text  Details als PDF
Interface insert 2xRJ45 jack/jack
12.   SZ 2482.570    Details als Text  Details als PDF
Interface insert, USB design A RJ45 jack/jack, Sub-D9 jack/pin
13.   SZ 2482.590    Details als Text  Details als PDF
Interface insert, blanking plate flat


 
Rittal - Switch to perfection