Communication Systems
New products & services for maximum benefit
| |
|
|
|
|
| Innovations |
|
» CS New Basic enclosures
» CS modulare enclosure II
» 5kW RiCell fuel cell system |
| |
|
|
|
|
| |
|
|
 |
|
NEU CS New Basic enclosures
High-quality protection against corrosion, a high protection category of up to IP 55 and an extensive range of system accessories make the single-walled aluminium CS New Basic enclosure ideal for all applications with minimal installed heat loss or passive interior installation.
The flexibility and diversity of configuration options will satisfy the full range of industry requirements:
- Telematics,
- supply systems,
- environmental engineering,
- telecommunications and
- the water industry.
» CS New Basic enclosure
PDF, 203 KB |
| |
|
|
| |
|
to the top |
| |
|
|
|
|
| |
|
|
|
|
| |
|
|
 |
|
NEW CS modular enclosure II
High-quality corrosion protection thanks to the base material aluminium in conjunction with a high level of vandalism protection in a twin-walled design – in this way, even ambitious concepts may be conveniently implemented with the modular system.
- The standard twin-walled enclosure ensures optimum protection of the installed components.
- Cooling units or heat exchangers may be installed in all doors and side panels, as well as in the roof.
- In this way, the hotspots inside the enclosure receive optimum cooling.
» CS modular enclosure II
PDF, 515 KB |
| |
|
|
| |
|
to the top |
| |
|
|
|
|
| |
|
|
|
|
| |
|
|
 |
|
NEW 5kW RiCell fuel cell system
Ready-to-connect fuel cell system including climate control for various field of application:
- Emergency power supplies, e. g. for mobile telecommunication base stations
- Indoor and outdoor use
- Temporary power supplies
- UPS applications
- Primary power supplies for short-time deployment
- High-availability applications
» RiCell fuel cell system PDF, 117 KB |
| |
|
|
| |
|
to the top |
| |
|
|
|
|
| |
|
|
| |
|
|
|
| More information |
|
| |
| Download |
|
| |
| Links |
|
| |
| |
|