Communication Systems

Rittal Innovations

 
Technology

Communication Systems
New enclosure technologies
         
Innovations 2009  
Enclosures for wall and pole mounting
with integral rain canopy
» Outdoor enclosures, single-walled
 
Ventilated outdoor enclosure
with IP44 protection category
» Outdoor replacement cover
 
Certified theft protection
based on EN V 1630:1999-04
» WK 4 Outdoor enclosure
 
 
       
     
Outdoor wall-mounted enclosures, single-walled  

NEW Outdoor wall-mounted enclosures, single-walled

  • Enclosure for wall and pole mounting
  • Material: Aluminium
  • With integral rain canopy
  • With internal door (protection against vandalism)
  • With mounting plate on the rear wall (size is AE-compatible)
  • Pure polyester paint, RAL 7035
  • Gland plate for cable entry
  • Swing lever handle for semi-cylinder lock
    Benefits:
  • 5 sizes now available off the shelf.
  • Flexible system for quick project adaptations
     
    top
         
       
     
Outdoor replacement cover  

NEW Outdoor replacement cover

    Application:
  • Ventilated outdoor enclosure with IP44 protection category
  • Reduced protection category – high IP protection of individual components is achieved by protected fields in the system configuration
  • Innovative cover solution; tailored to standard cable distribution enclosures
  • May be mounted over existing components
  • Replacement of plastic enclosure, fits the existing plastic base/plinth
    Benefits:
  • Conversion of plastic enclosures with metal enclosure on site
  • Quicker and easier replacement of damaged enclosures in the field
  • Surface: Pure polyester paint
     
    top
         
       
     
WK 4 Outdoor enclosure  

NEW WK 4 Outdoor enclosure

  • Twin-walled enclosure made from stainless steel
  • Cooling solution concealed from the outside: louvres remain invisible
    Application:
  • Outdoor enclosures tailored to extremely high requirements for vandalism and theft protection
  • Specific application in Germany
    Public safety communication systems / BOS (emergency services) network
    Enclosures for system technology and enclosures for counter connection
  • WK x – resistance class, standard from the enclosure field that describes the protection of windows and roller shutters against defined tools

» WK 4 Outdoor enclosure
     
    top
         
         
     
     
Further information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection