Electronic Packaging

Rittal Innovations

 
Electronic Packaging

Electronic Packaging
New products & services for maximum benefit
         
Innovations   » Slim-Box Vario
» Extended backplane range
» MicroTCA Cube
» Application areas for µTCA
       
     
Slim-Box Vario  

NEW Slim-Box Vario
Benefits at a glance – 10 different complete systems including backplane, power supply, monitoring:

  • Compact design 1, 2, 3, 4 U, 300 mm deep
  • For VME or CPCI applications, new catalogue
  • Pull-out fan unit and filter mat
  • Installation space for Slim CD-ROM and 3.5“ HDD
  • With power supply (option)
  • Fully assembled and wired

» Slim-Box Vario
PDF, 584 KB
     
    to the top
         
       
     
Extended backplane range  

NEW Extended backplane range

  • New VME64x backplanes 6 U
  • New CPCI backplanes 3 U, 6 U, 9 U

» Extended backplane range
PDF, 2,0 MB
     
    to the top
         
       
     
MicroTCA Cube  

NEW MicroTCA Cube

  • Based on MicroTCA specification
  • Compact enclosure dimensions: 307 x 118 x 285 mm
  • 6 slots for AMCs (Advanced Mezzanine Cards)
    1 slot for MCH (MicroTCA Carrier Hub)
  • Rack-mounted fan unit with filter
  • Adaptor plate to be installed on the mounting plate or
    directly on the enclosure

» MicroTCA Cube
PDF, 879 KB
     
    to the top
         
       
     
Application areas for µTCA  

NEW Application areas for µTCA

  • Telecommunications
    – VOIP, WIFI, Central Office
  • Energy and environment
    – Climate control and environment
    – Alternative, renewable energy sources
  • Safety engineering
    – Safety of buildings and persons
  • Traffic guidance systems
    – Local, traffic areas
  • Industrial automation
    – Robotics, measurement and control technology
  • Medical technology
    – Data communication and data security

» Application areas for µTCA
PDF, 111 KB
     
    to the top
         
     
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion