Industrial Enclosures

Rittal Innovations

 
Industrial Enclosures

Industrial Enclosures
New products & services for maximum benefit
         
Innovations   » Baying kit for KL, AE
» Baying system TS 8
» TopConsole system
» System platform TS
» Quickline Panel
» Engineering Tools RiCAD 3D
       
     
Anreihsatz für KL, AE  

NEW Baying kit for KL, AE
Special screws and nuts

  • Bayable sealing elements and corner pieces, for individual adaptation to various enclosure sizes (up to 800 mm height and 350 mm depth)
  • Baying kit ensures distance between enclosures for a 100° door opening angle.

» Baying kit for KL, AE
PDF, 59 KB
     
    to the top
         
       
     
Baying system TS 8  

NEW Baying system TS 8
As an alternative to enclosures with fitted side panels. Now bayable for larger enclosure combinations.

Material:

  • NEMA 4x: Stainless steel 1.4301 (AISI 304)
  • NEMA 4: Sheet steel, spray-finished
  • Enclosure frame, roof, base/plinth, rear panel, side panels: 1.5 mm
  • Door: 2.0 mm
  • Mounting plate: 3.0 mm (sheet steel)

Surface finish:

  • NEMA 4x: Enclosure frame: Uncoated
    Door, roof, base, rear panel: Brushed on the outside, grain size 400; Mounting plate: zinc-plated
  • NEMA 4: Enclosure frame, door, roof, base, rear panel: Dipcoat-primed and powder-coated in textured RAL 7035
    Mounting plate: Zinc-plated

Protection category:

  • IP 66 to EN 60 529 (complies with NEMA 4x/NEMA 4)

» Baying system TS 8
PDF, 190 KB
     
    to the top
         
       
     
TP One-piece console  

NEW TP One-piece console
The new Rittal one-piece consoles – Sheet steel, design and ergonomics on the outside. Individuality and diversity, functionality and safety on the inside. The extension of the TopConsole system.

In short:

  • Maximum product perfection. right down to the tiniest detail.
  • As you would expect, these consoles are system-compatible with the interior configuration of the Top enclosure system TS 8,
  • which means maximum application flexibility.

» TopConsole system
PDF, 1,49 MB
     
    to the top
         
       
     
System platform TS  

NEW System platform TS

TS 8 / CM / TP

  • Infinite installation opportunities . . .
  • in system configuration . . .
  • System accessories for the complete product group

» System platform TS
PDF, 837 KB
     
    to the top
         
       
     
Quickline Panel  

NEW Quickline Panel
The innovative Quickline Panels from Rittal – Individuality as standard. Ease of use in any given situation. A keyboard housing to suit all applications. Rittal is 100% dedicated to innovation.

This means:

  • Staying close to its customers and the market requirements at all times.
  • Top quality, a balanced price range, and a design that is perfectly tailored to your machinery and plant.

» Quickline Panel
PDF, 653 KB
     
    to the top
         
       
     
Engineering Tool RiCAD 3D Version 2.0  

NEW Engineering Tool RiCAD 3D Version 2.0
The download platform for seamless integration of Rittal CAD data into your plant designs. Irrespective of which CAD system you use, RiCAD 3D effectively supports the efficiency and productivity of your plant design.

  • Considerable reduction of engineering and design work
  • Shorter assembly times
  • Error-free detailed Rittal data
  • Generic original files in 2D and 3D format – no conversion of neutral formats

» RiCAD 3D Version 2.0
     
    to the top
     
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion