Industrial Enclosures
State-of-the-art technology
| |
|
|
|
|
| Innovations 2009 |
|
|
| |
|
|
|
|
| |
|
|

|
|
NEW Base mounting rail for CM
Benefits:
- Can be fitted in the enclosure, no machining required
- Fastened to the existing threaded bolt, either alone or together with a rail for interior installation
- Rail with TS system punchings provides more installation options, for instance:
- Busbar support - TS mounting rail - C-rails, etc.
|
| |
|
|
| |
|
top |
| |
|
|
|
|
| |
|
|
|
|
| |
|
|

|
|
NEW Isolator cover
Benefits:
- Compact construction because it is designed to suit all commercially available isolators: now 100 mm wide
- May be mounted instead of a side panel.
- Externally mounted on single-door standard enclosure
- May be mounted optionally on the left or right of the enclosure.
- Supply now includes main door locking
|
| |
|
|
| |
|
top |
| |
|
|
|
|
| |
|
|
|
|
| |
|
|

|
|
NEW Adjacent door locking / height compensation
Adjacent door locking; double-door version:
- Door locking systems of standard main switches are upgraded to double-door TS baying suites
- Mode of operation to UL 508A
Height compensation for actuating levers:
- The actuating lever is off-set by up to 300 mm, e.g. if the isolator enclosure's height is increased by a base/plinth
- A perfectly ergonomic operation height can be set
- Includes a cover plate to conceal the standard cut-out
|
| |
|
|
| |
|
top |
| |
|
|
|
|
| |
|
|
|
|
| |
|
|

|
|
NEW System light LED 24 V DC + connection accessories
- 4 types and accessories
- Safe because SELV (Safety Extra Low Voltage) is used
- Energy-saver
- Long service life
- Door-operated switch can be connected
- Integrated through-wiring
- Variable attachment facilities
- Vertically adjustable light cone
|
| |
|
|
| |
|
top |
| |
|
|
|
|
| |
|
|
| |
|
|
|
| Further information |
|
| |
| Download |
|
| |
| Links |
|
| |
| |
|