IT Systems

Rittal Innovations

 
IT-Solutions

IT News
Faster – better – worldwide.
         
Innovations  
First-class workmanship and quality
With 17" TFT display and VGA/DVI
» Monitor/keyboard unit
 
Live overview of free hardware capacity inside the rack
Inventory & Capacity Management Software
» Dynamic Rack Control
 
Colocation Racks , 1000 mm deep
» Colocation Racks
 
Superior volumetric cooling output
» IT Chillers
 
Current hardware output data at a glance
» PSM/PCU System
 
         
       
     
Monitor/keyboard unit  

NEW Monitor/keyboard unit

  • Analogue and digital video connection
  • Separate numeric keypad
  • With integrated KVM system as an option
  • Easy one-man assembly
  • Low power consumption without KVM max 32 W /
    Standby: <1 W
  • German and English version
  • Colours: RAL 7035 and RAL 9005

» Further information
     
    top
         
       
     
Dynamic Rack Control  

NEW Dynamic Rack Control

  • Inventory management based on RFID
  • Contact-free, real time recording of rack equipment
  • Data are always available online
  • Power upgrades with RiZone
  • Characteristics of the units can be saved on an RFID tag

» Further information
     
    top
         
       
     
Colocation Racks  

NEW Colocation Racks

  • 100 mm deep
  • High access protection
  • Enormous stability

» Further information
     
    top
         
       
     
IT chiller  

NEW IT Chiller

  • Short delivery times thanks to preconfigured modules in 24, 36 and 48 kW
  • New, more efficient refrigerant R410a
  • Available in the output classes 15 - 462 kW

» Further information
     
    top
         
       
PSM/PCU System  

NEW Rittal PSM/PCU System

  • Monitoring of the current per module and outlet slot
  • Free configuration of limits
  • Up to 16 modules via a common web interface at an IP address
  • Single current measurement per slot with limit configuration via CMC-TC web interface

» Further information
     
    top
Top Topics
 
Further information
 
Contact
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection