Maximum Processing Power

Rittal Innovations

 
         
Processing power – a term that embodies Rittal's entire system intelligence.  

Processing power – a term that embodies Rittal's entire system intelligence. System intelligence that has become a trademark, in the form of Ri4Power. Here, TBU stands for maximum benefits in terms of process reliability. Ri4Power Form 2-4 is at the cutting edge of structured system solutions: Enclosures plus accessories plus system components for the safe, fast configuration of low-voltage switchgear for machines, plant and buildings. An individual concept for universal use.

The modular system unit for low-voltage switchgear and distribution enclosures.

NEW Highlights    
   
Ri4Power Form 2-4 now up to 4000 A   Now up to 30 % less energy input   Complete green IT infrastructure from a single source
 
 
NEW: The intelligent thought structure for an innovative system: Ri4Power Form 2-4.   NEW: Cool efficiency: The latest generation of Rittal TopTherm cooling units will meet your cooling requirements with up to 30 % less energy input.   NEW: The synergies of Rittal complete IT competence have created the ecological data centre of the future.
         

Packed full of maximum processing power and reliability. A glimpse inside the system reveals the solution. The type of internal form separation for power distribution in the Top enclosure system TS 8 is the key. This innovation may sound simple in principle, but it offers a host of benefits for assembly and application.

  • The internal separation has been carefully designed to support a high level of function plus simple, safe modification of the switchgear.
  • Compatible with switchgear units from all well-known manufacturers.
 

This means maximum efficiency when it comes to conserving natural resources. For you, this translates into savings that benefit both the environment and your company.

  • Put another way, a Rittal system solution is always a system benefit, and for you this adds up to TBU = Total Benefit of Usership.

 

Complete IT competence with the three IT companies Rittal, Lampertz and Litcos. For efficiency in terms of energy, security, availability and synergy.

  • If your company is considering investing in energy-efficient, climate-friendly systems, Rittal is on hand worldwide as a competent point of contact.
  • When it comes to green IT performance, we ensure an optimum investment climate.

         
to the top    
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion