Maximum Product Benefits

Rittal Innovations

 
         
Wherever you see the words Total Benefit of Usership = TBU, you can be sure of maximum product benefits from Rittal.  

The buzzword here is system solutions. Take a holistic approach, rather than focussing on individual solutions. See the whole picture, in all its complexity, instead of viewing problems in isolation. Every system solution is expertly coordinated, with the aim of producing maximum benefits with minimum input.

Put another way, a Rittal system solution is always a system benefit, and for you this adds up to TBU = Total Benefit of Usership.

NEW Highlights    
   
Thermoelectric Cooler   Rittal one-piece consoles   Quickline Panel
 
 
The Rittal Peltier cooling unit for command panels. Small in shape, low in weight, and efficient in performance.   Sheet steel, design and ergonomics on the outside. Individuality and diversity, functionality and safety on the inside.   A keyboard housing to suit every application. Mass-produced individuality. – Ease of use in any given situation.
         
Your all-in-one solution . . . a small product with maximum performance. The thermoelectric cooler achieves a higher operating ratio (COP >1 = Coefficient of Performance) and and a better refrigeration factor than any of its peers.   In short, maximum product perfection, right down to the tiniest detail. As you would expect, these consoles are system-compatible with the interior configuration of the Top enclosure system TS 8, which means maximum application flexibility.   Rittal is 100 % dedicated to innovation. This means staying close to its customers and the market requirements at all times. Top quality, a balanced price range, and a design that is perfectly tailored to your machinery and plant.
         
to the top    
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion