Power Distribution

Rittal Innovations

 
Power Distribution

Power Distribution
New products & services for maximum benefit
         
Innovations   » RiLine D-Switch
» RiLine Class
» Ri4Power
» Ri4Power Flat-PLS
       
     
RiLine60 D-Switch  

NEW RiLine60 D-Switch
Bus-mounting fuse base 63 A (3-pole)

  • 3-pole switchable bus-mounting fuse base for snap-on mounting on 12 - 30 x 5/10 mm busbars or PLS 800/1600 with 60 mm bar centre distance.
  • For the use of fuse inserts to DIN 49 522.
  • With integral visual fuse monitoring via flashing indicator.
  • Safely released via independent manual actuation. Lockable in the isolated position.
  • Lockable and sealable.
  • A display and panel integrated into the enclosure visually indicates the device's operating status.

» RiLine60 D-Switch
PDF, 89 KB
     
    to the top
         
       
     
RiLine60 Class  

NEW RiLine60 Class
Fuse holder for the use of fuses to American/Canadian standards.

  • UL/CSA Listed.
  • For snap-on mounting on 35 mm support rails to DIN EN 60 715 (7.5/15 mm high) or RiLine60 component adaptor combinations.
  • Visual fuse monitoring via indicator lights.
  • 3-pole, switchable off-load.

» RiLine60 Class
PDF, 122 KB
     
    to the top
         
       
     
Ri4Power  

NEW Ri4Power
Rittal Ri4Power - structured system solutions for the reliable, fast assembly of low-voltage switchgear systems for machines, plant, and buildings.

Rittal Ri4Power is the new term for low-voltage switchgear and distribution enclosures under one roof - in accordance with the internationally valid standard IEC 60 439-1.
Be amazed at just how easily and precisely your solution can be created. There are two decisive features:

  • Combination scope and compatibility.

These two terms encompass all the major advantages. The combination scope makes Ri4Power the optimum solution for your application. And the compatibility of the components ensures improved cost-effectiveness.

» Rittal Ri4Power
PDF, 123 KB

     
    to the top
         
       
     
Ri4Power Flat-PLS  

NEW Ri4Power Flat-PLS
Design features:

  • Flat bar system for Ri4Power Form 1-4, 3- and 4-pole.
  • 2 variants up to 4x60x10mm (~2500A) to 4x100x10mm (~4000A).
  • System solution for new markets that accept only a standard flat bar.
  • Complete system assembly with approx. 32 system components including accessories.

» Ri4Power Flat-PLS
PDF, 330 KB
     
    to the top
     
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion