Power Distribution

Rittal Innovations

 
Technology

Power Distribution
Save time and costs
         
Innovations 2009   New isolator for 60 and 100 mm busbar systems
with adaptor for the 185 mm busbar system
» RiLine NH fused isolator size 00

New isolator series for the 185 mm busbar system
Cable outlet at the top or bottom
» RiLine NH fused isolators sizes 1-3

Its low construction width of only 53 mm
makes it one of the smallest size 000 on-load isolators worldwide
» RiLine NH on-load isolators size. 000

Unrestricted top mounting of the holder,
additionally raised for the configuration of stepped systems
» Single-pole PLS1600 holder

For conductor connection to PE- or N bar system
with cable or laminated copper bar
» Connection block

Fused isolator sections with Form separation
and high short-circuit resistance of the entire busbar system
» Ri4Power NH-fused isolator sections

       
     
RiLine D-Switch  

NEW RiLine NH fused isolators size 00

Cable outlet at the top or bottom with just one device, compatible with the RiLine60 system.

    Benefit:
  • New isolator for 60 and 100 mm busbar systems, with adaptor for the 185 mm busbar system
  • Cable outlet at the top or bottom can be realised with just one device
  • For 60 mm systems: Same rotating mounting hook as in the RiLine NH isolator. Integrated into the RiLine60 base tray concept.

     
    top
         
       
     
RiLine D-Switch  

NEW RiLine NH fused isolators sizes 1-3

Cable outlet at the top or bottom with just one device. Busbar clamp for connection, no drilling required.

    Benefit:
  • New isolator series for 185 mm busbar systems
  • Cable outlet at the top or bottom can be realised with just one device
  • Busbar clamp for connection, no drilling required
  • Design inspired by RiLine NH

     
    top
         
       
     
RiLine D-Switch  

NEW RiLine NH on-load isolator size 000

For 60 mm busbar systems. Half as wide as size 00 on-load isolators, for fuses up to 100 A.

    Benefit:
  • Its low construction width of only 53 mm makes it one of the smallest size 000 on-load isolators worldwide
  • Half as wide as size 00 on-load isolators: Instead of one RiLine NH on-load isolator size 00 , two can be mounted
  • Perfectly fits the RiLine60 base tray concept
  • RiLine60 busbar holders for flat bars are suitable for top mounting

     
    top
         
       
     
Single-pole PLS1600 holder  

NEW Single-pole PLS1600 holder

Enables the routing of the PLS1600 busbar as a separate PE or N bar.

    Benefit:
  • Helps to hold down PE and N busbars in the bottom of the enclosure, keeping the same cross section as the main busbar system
  • Unrestricted top mounting of the holder
  • Additionally raised for the configuration of stepped systems
  • Connection blocks for connecting cables or laminated flat copper
  • Top mounting of a 60 mm busbar system is possible by baying

     
    top
         
       
     
Terminal block  

NEW connection block

Offers a variety of connection options to Single or Double-pole systems.

    Benefit:
  • For conductor connection to PE- or N bar system with cable or laminated copper bar » Connection block
  • Supplements the Single or Double-pole busbar supports from the Rittal product range

     
    top
         
       
     
Connection block  

NEW Ri4Power NH fused isolator sections

Fused isolator sections with Form separation and high short-circuit resistance of the entire busbar system.

    Benefit:
  • Installation Form 1 to 4b
  • Multi-terminal busbar system in flat bar design 50, 60, 80 or 100 x 10 mm
  • Variant with ABB and Jean Müller isolators successfully type-tested for a consistent short-circuit resistance of the main busbar and multi-terminal busbar systems of up to 100 kA (lcw 1 sec)

     
    top
         
     
Further information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection