System Climate Control

Rittal Innovations

 
System Climate Control

System Climate Control
New products & services for maximum benefit
         
Innovations   » Rittal Thermoelectric Cooler RTC
» Cool Efficiency the energy saver series
» Air/air heat exchangers for railway technology
» Rittal TopTherm heaters
» IT recooling systems – 15 kW to 462 kW

» More system climate control innovations
       
     
Rittal Thermoelectric Cooler RTC  

NEW Rittal Thermoelectric Cooler RTC
The new thermoelectric cooler – The Rittal Peltier cooling unit for command panels. The powerful thermoelectric cooling unit in a lightweight design. The eco-friendly climate-control solution for command panels and small enclosures - an energy saving of more than 60 % compared with conventional industry systems. The small, lightweight and efficient thermoelectric cooler achieves a higher operating ratio (COP >1 = Coefficient of Performance) and a better refrigeration factor than any of its peers.

Mounting:

  • External mounting
  • Internal mounting

The units may be mounted horizontally or vertically. The modular design also allows baying of several units. Thanks to its low-vibration operation, the thermoelectric cooler from Rittal offers the optimum cooling solution for the human/machine interface.

» Thermoelectric Cooler RTC
PDF, 142 KB

     
    to the top
         
       
     
Cool Efficiency - the energy saver series  

NEW Cool Efficiency - the energy saver series
New: Now up to 45 % less energy input
Cool efficiency: The latest generation of Rittal TopTherm cooling units will meet your cooling requirements with up to 45 % less energy input.

Benefits:

  • This means maximum efficiency when it comes to conserving natural resources.
  • For you, this translates into savings that benefit both the environment and your company.

» Cool Efficiency – the energy saver series
PDF, 257 KB
     
    to the top
         
       
     
Air/air heat exchangers for railway technology  

NEW Air/air heat exchangers for railway technology

Field of application:

  • Rail vehicles, e.g. local trains and high-speed trains

Specific thermal output:

  • 27 W/K / 47 W/K / 66 W/K / 98 W/K

Rated operating voltage:

  • 24 V DC / 110 V DC

Attachment options:

  • External mounting / internal mounting
  • Partial internal mounting via a special mounting frame

Accessories:

  • Adjustable frame for partial installation
  • Metal filter

» Railway technology applications
» Air/air heat exchangers, railway-proof version
     
    to the top
         
       
     
Rittal TopTherm heaters  

NEW Rittal TopTherm heaters

  • Large output range with a continuous thermal output from 10 to 800 watts.(10 enclosure types)
  • Use of state-of-the-art energy-saving PTC technology.
  • Better thermal output.
  • Variable mounting systems:
    - Fast assembly system for 35 mm support rails EN 50 022 or
    - screw fastening directly onto the mounting rail.
  • Clamp-type terminal connection for power supply.
    (additional clamps are not necessary).

» Rittal TopTherm heaters
PDF, 142 KB
     
    to the top
         
       
     
IT recooling systems - 15 kW to 46 2kW  

NEW IT recooling systems - 15 kW to 46 2kW
New series with an cooling output of 15 kW to 462 kW (19 types).

Benefits:

  • 2 speed-controlled pumps
  • 2 compressors
  • Speed-controlled fan
  • Interface via SNMP (to CMC- PU, analogue LCP+)
  • Including vibration dampening feet
  • Outdoor siting is possible

» IT recooling systems - 15 kW to 462 kW
     
    to the top
     
    » Further system climate control innovations
     
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion