System Climate Control

Rittal Innovations

 
Technology

System Climate Control
Consistent energy efficiency secures the future!
         
Innovations 2009   Increased efficiency by up to 30%
Higher performance class of 2.000 W
» Cool Efficiency cooling units - wall mounting

Conforms to the high requirements of the ATEX Zone 22
according to DIN EN 61241-0/-1
» ATEX cooling unit

More effective configuration of climate control solutions
New version with additional functions
» Therm Software 6.0

       
     
Cool Efficiency cooling units - wall mounting  

NEW Cool Efficiency cooling unit – 2.000 W, wall mounting

  • Extended performance class of 2000 W
  • Wall-mounted version
  • Same cooling output as conventional RTTplus cooling units
  • Higher reliability of the electrical components in the enclosure due to reduction of switching cycles (Stress-Free Cooling)
  • Longer service life of cooling units due to the installed components , fans and compressors in particular, used in the optimum operating point.
    Why does Cool Efficiency save energy?
  • The 50 Hz compressor is designed to the optimum operating point of the cooling unit
  • Latest EC fan technology
  • Optimised refrigeration circuit
  • Up to 30% savings depending on operating point
    Benefits at a glance:
  • Energy savings up to 30% -
    Energy costs savings of more than 100,-€ per unit and year
  • Less environmental pollution: up to 30% less CO2 due to less power consumption
  • Less maintenance due to Nano-coating and electrical condensate evaporator -
    Savings of maintenance costs (changing of filter ) of more than 160,-€ per unit and year by RiNano

     
    top
         
       
     
Atex cooling unit - 500 W, wall mounting    

NEW ATEX cooling unit - 500 W, wall mounting

  • Extended performance class of 500 W
  • Wall-mounted version (no partial or full installation)
  • Basic and comfort controller on the back side of the cooling unit
  • Special fan construction on the outside
  • Operated with filter mat only (included in the supply)
  • Special gasket, ATEX-compliant
  • No condensate evaporation, but RiNano
  • Independently certified for applications in zone 22 (dust)
  • External circuit: IP 54

    All benefits at a glance:

  • Complies with the high requirements of the ATEX zone 22 to DIN EN 61241-0/-1 (electrical equipment for use in areas with flammable dust)
  • Protects people and asset values
  • Operator is held blameless against liability claims
  • Certified by an independent testing institute (no self-certification)
  • At present no comparable devices on the market

     
    top
         
       
     
Therm software 6.0  

NEW Therm software 6.0

  • New user interface
  • Easier menu navigation
  • New additional functions:
    - Processing of heat loss table in the file explorer
    - express- and expert mode
    - Calculation of outdoor enclosures
    - Height is taken into account for the design of fan-and-filter units
    - Info buttons for context-sensitive help
    - Updated data base
    Benefits at a glance:
  • New version with additional functions
  • Easier menu navigation
  • More effective configuration of climate control solutions is possible
  • Selection of additional components is possible
  • Info buttons for easier handling

     
    top
         
     
     
Further information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection