System Climate Control

Rittal Innovations

 
System Climate Control

System Climate Control
New products & services for maximum benefit
         
Innovations  

» Chiller for IT cooling
» CRAC system
» Cold aisle containment
» Liquid Cooling Systems – LCP Inline
» Liquid Cooling Systems – Combination
   LCP Inline + cold aisle containment

» Liquid Cooling Systems –
LCP Modular
» Adaptor frame for wall-mounted cooling units

       
     
Chiller for IT cooling  

NEW Chiller for IT cooling
Especially for cooling IT applications, such as LCP or air/water heat exchangers. Safety-relevant features such as redundant speed-controlled pumps, compressors or buffer stores are the distinguishing features of these atmospherically sealed systems.

Technical design:

  • Compact design with control components in the front.
  • Air intake via both side panels , air outlet upwards.
  • Pressure-sealed system.
  • Digital thermostat for temperature control with setpoint and actual value display.
  • Monitoring interface with Rittal CMC-TC supported.
  • Integral automatic bypass valve.
  • Flow monitor.

» Chiller for IT cooling

     
    to the top
         
       
     
CRAC system  

NEW CRAC system
The CRAC system draws warm waste air from the top of your data centre, cools it either with water or refrigerant, in a closed heat exchanger, and blows the cooled, filtered supply air into the raised floor with overpressure.

Equipment:

  • User-friendly, high-quality control with an extensive range of functions and connectivity.
  • Space-saving, readily accessible, high-efficiency fan.
  • Flow and energy-optimised special heat exchanger with a generous safety factor.
  • Colour: RAL 7035

Benefits:

  • The unit is available in a broad output range, and for a variety of cooling media.
  • The unit supports optimum integration of both hardware and software.
  • Optimum energy and space efficiency thanks to intelligent design features, such as the slanted heat exchanger and base-integrated fan.
  • Frame based on the popular TS 8 system.

» CRAC system
     
    to the top
         
       
     
Cold aisle containment  

NEW Cold aisle containment
Rittal cold aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is elementary when it comes to saving energy and increasing the efficiency of the available climate control technology. It is the cold air that determines whether your equipment is at its best in the enclosures. With this in mind, Rittal has deliberately chosen to focus on this aspect, and to route cold air selectively to the equipment.

Equipment:

  • Slimline door element with viewing window.
  • Stable roof components in a composite metal with a high level of light permeability.
  • Where required, safety glass may also be used.

Benefits:

  • No significant increase in fire load thanks to the use of genuine glass (toughened safety glass).
  • Increased energy efficiency and performance capability of climate control.
  • Superior output density is facilitated, thanks to guaranteed cold air supply.
  • Easily installed and retrofitted, as it is fully compatible with the TS 8 enclosure system.
  • An inexpensive way to boost the performance of your existing plant, lengthening the investment cycle until a replacement needs to be purchased.

» Cold aisle containment
     
    to the top
         
       
     
Liquid Cooling Systeme – LCP Inline

 

NEW Liquid Cooling Systeme – LCP Inline
The LCP Inline is designed for siting within a bayed enclosure suite. The hot air is extracted from the room or warm aisle at the rear of the unit, cooled, then blown out forwards into the cold aisle, where it is available to your IT equipment. The LCP Inline achieves maximum performance and efficiency in conjunction with Rittal cold aisle containment. With this product, a raised floor is not necessary.

Equipment:

  • High-performance heat exchanger with very even temperature distribution.
  • Integrated condensate management.
  • Controller with networking capability, compatible with all common communication standards (SNMP, Bacnet etc.)

Benefits:

  • Combines the slimline design of the LCP with the function of room air-conditioning.
  • Climate control technology, specially designed for IT environments with comprehensive monitoring functions.
  • Frame based on the popular TS 8 system.
       
     
Liquid Cooling Systeme – Combination LCP Inline + cold aisle containment   NEW Liquid Cooling Systeme – Combination LCP Inline + cold aisle containment
       
     
Liquid Cooling Systeme – LCP Modular

 

NEW Liquid Cooling Systeme – LCP Modular
LCP Modular draws in the air at the sides of the server enclosure rear, cools it using high performance compact registers, and blasts the cooled air back into the front part of the server enclosure at the sides. The device has a modular structure, so that the useful cooling output may be adapted to your requirements in three stages. The cooling modules may be installed and removed with the system operational.

Benefits:

  • High energy efficiency
  • Scalable output thanks to modular system modules.
  • Bayable with server/network enclosures based on TS 8(H 2000, D 1000).
  • Fans may be individually exchanged with the system operational, self-contacting.
  • Basic CMC as standard.
  • Touchscreen display may be retrofitted.
  • Shorter service times.
  • Extended functionality of the monitoring and control technology/software.
  • Optimum adaptability thanks to dynamic, continuous control of the cold water volume flow.
  • Control of the inlet air temperature and the temperature difference for the best possible supply to your server systems.
  • Central condensate management.

» Liquid Cooling Systems
     
    to the top
         
       
     
Adaptor frame for wall-mounted cooling units  

NEW Adaptor frame for wall-mounted cooling units
To approximate the rear tilt of the TP consoles.

  • Material: Sheet steel
  • Surface finish: Powder-coated in textured RAL 7035
  • Supply includes: Assembly parts

» Adaptor frame for wall-mounted cooling units
     
    to the top
         
       
     
     
More information
 
Download
 
Links
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion