Ri4Power

Standard field types Form 1

 

Standard field types

Whether in 3- or 4-pole design the Rittal Maxi-PLS modular kit allows a variety of combinations for low-voltage standard field types with free selection of the position of the main busbar support in the rear or roof section depending on the application.



Power cicuit-breaker panel
  • Prepared for the installation of open power circuit-breakers or isolator switches
  • Type-tested with the brands Siemens, Möller, Merlin Gerlin, ABB and Mitsubishi
  • Evidence of testing under accidental arcing conditions to IEC 60439-1, supplement 2
  • With cable connection bar system
  • With 3- or 4-pole main busbar system
  • Internal contact hazard protection (optional)
  • Installation options for device module
Connection kits, Maxi-PLS up to 3200 A
System components/connection components, Maxi-PLS up to 3200 A
Technical specifications Maxi-PLS roof section / rear section


Rittal NH fused isolators
  • Prepared for the configuration of NH fused isolators with 185 mm busbar centre distance
  • Type-tested with Rittal NH fused isolators
  • Evidence of testing under accidental arcing conditions to IEC 60439 part 1, supplement 2
  • Optional cable connection from the top or bottom
  • Internal contact hazard protection (optional)

System components

Technical specifications Maxi-PLS in the rear section


NH fused isolators
  • Prepared for the installation of horizontal NH on-load isolators
  • Type-tested with ABB Slimline and Jean Müller Sasil on-load isolators
  • Evidence of testing under accidental arcing conditions to IEC 60439 part 1, supplement 2
  • With multi-terminal busbar system 800 A or 1600 A
  • Cable connection chamber optionally 235 mm or 435 mm
  • 3-pole or 4-pole
System components
Technical specifications T-bar system in the roof section


Coupling set panels
  • Prepared for the installation of open power circuit-breakers or isolator switches
  • Type-tested with the brands Siemens, Möller, Merlin Gerlin, ABB and Mitsubishi
  • Suitable for exchanging the main busbar system
  • With 3- or 4-pole main busbar system
  • Internal contact hazard protection (optional)
System components
Technical specifications

 back

   
   

© 2012, Rittal
Imprint | Legals
Rittal - Switch to perfection