Automotive

Maximum reliability for sensitive processes

 
The perfect climate, plus optimum energy efficiency

 
System climate control, for integral process reliability, is one of Rittal's traditional core areas of expertise. This includes the cooling of sensitive electronics in enclosures and cases for industrial process control, as well as server and network technology. Particularly topical is the TopTherm concept: Cooling units, air/air and air/water heat exchangers feature standardised interfaces to the TS 8 Top enclosure system. Assembly, output modification and replacement are incredibly easy and cost-effective. High savings with energy consumption and maintenance of the cooling units are guaranteed by the dirt-repellent Nano-coated condenser. This is complemented by a broad spectrum of recooling units, for the centralised and exceptionally cost-effective supply of cooling liquid: both for air/water heat exchangers on control cabinets, and for process and machine cooling. All components and systems are designed precisely to your specifications. This is Rittal service, because we project-plan, manufacture, assemble and test on your behalf.
 
  • If cooling to below ambient temperature is a must...
    ...Rittal Top Therm cooling units deliver the goods.


  • Always cool enough, but subject to dust...
    ...air/air heat exchangers from Rittal


  • Always cool and clean...
    ...fan-and-filter units, preferably with speed control


  • Perfect monitoring and control...
    ...with a comfort controller and direct links to a central control station.


   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion