Enclosures and cases in trains and locomotives

 
All railway technology requirements are met by our enclosures, cases and frames: from high-voltage frames, apparatus cases, auxiliary operating and low-voltage frames, to electronic enclosures with fixed or swivel 482.6 mm (19 inch)levels, through to subracks. Produced in sheet steel, aluminium zinc and stainless steel to your specifications. Of course, the same also applies to surface finishes. Primed, spray-finished or brushed – everything is possible. The system accessories are preinstalled, and the system is prepared for plug & play installation of special components and equipment boards. Rittal also offers the following specialities: Cast aluminium enclosures for brake equipment with turntable frames or plastic enclosures in the field of current collectors.

Rittal - a complete enclosure range for rail vehicles.

Applications in vehicles, achieved with bayed enclosure suites, command panels and electronic enclosures:
  • Frames in the engine area
  • Enclosures for train safety components
  • Consoles in the guard's cabin
  • Electronic enclosures in carriages with information display
  • Operating terminals for goods waggons (refrigerated transport, waggons with hydraulic or pneumatic components)
  • Underground enclosures
  • Roof-mounted enclosures
Also for the cooling of heat-sensitive locomotive technology and the climate control of trains and driver's cabins Rittal offers expertise and technology. The climate control system may be designed as an interior module, roof container or under-floor component. Be it new buildings or retrofits, our solutions are complete packages tailored to your requirements. Even at the project planning stage, allowance is made for future fire protection to EN 45 545. Other Rittal climate control components for rail vehicles: Air/air heat exchangers in special sizes, with special voltages (e.g. 110 V DC) and in RF-shielded variants. Rack-mounted fans and heaters, fan-and-filter units and outlet filters for applications subjected to dynamic stresses. Application-specific tests such as EMC protection or splash-proofing are carried out in our own, certified Rittal laboratories. Rittal leaves nothing to chance.

« back
Downloads
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion