The way ahead is clear for all railway technologies...

Setting signals for the future

 
Rittal enclosure systems in static use
Rittal has the components for the railway technology packaging of the future. Also for the demanding conditions of mobile use. Current examples include: Compact, safe technologies for the industrial Ethernet, for simple modifications to procedures in the locomotive and coach service. Modular enclosure technology is advantageous in terms of rapid assembly and adaptation of controllers. At the human/machine interface, your ergonomic requirements are precisely realised with the Command Panel and Industrial Workstations.
High-end products + matching accessories + modular mounting = Perfect solutions at reasonable prices.
Terminal Systems (kiosks)
Rittal Terminal systems (kiosks) - Information anytime, anywhere.Passenger information and announcement systems help customers to find their way easily around the station and obtain up-to-theminute information. Emergency call and information systems / pillars ensure the necessary security at key technical junctions. Automatic ticketing machines help to optimise ticket sales.
Enclosure systems
The application areas range from systems for the control of points and signal installations, to train information systems, through to control systems directly in trains or in traffic guidance systems. Shock and vibration resistance plays a key role in this respect, since highly-sensitive electronics must continue to operate faultlessly even with constant acceleration and permanent vibration.
Rittal Communication Systems - without limitations
Rittal outdoor enclosures, outdoor climate control components and remote monitoring systems will withstand even the toughest conditions. In this respect, we are uncompromising. From basic requirements such as humidity, temperature fluctuations and sunlight, to extreme conditions such as seawater resistance or earthquake resistance, through to protection against vandalism, Rittal has the answer. There are no limits to the railway engineering requirements adjacent to the track (point, signal and barrier controls, track-free indicators, axle meters, communications technology such as GSM-R).
Static solutions at the station:
Terminal systems (kiosks)
  • Information terminals
  • Ticket machines
  • Operating housings
  Enclosure systems
  • Enclosures and cases for controlling the points
  • Network enclosures for complete communication
  • Monitoring technology
  • Signal control
  • Advertising technology
  ...trackside
  • Point control / heating
  • Signal displays
  • Enclosure control
  • Platform-free indicators
  • Axle meter
  • Communications (e.g. GSM-R)


« back
Downloads
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion