Reduced cleaning time

Extra cleanliness guaranteed

Reducing the amount of cleaning required

We earn money with production time – not with cleaning time!   Hygiene checks and the monitoring of cleaning processes have revealed that the use of high pressure washing harbours the risk of organic contaminants (fats or proteins) entering niches and being more widely distributed. For this reason, pressures are being significantly reduced.
» Reduced cleaning time



Reducing the amount of cleaning required   Reduced cleaning time

Current situation in the companies: Due to cleaning there will be a plant shutdown in sensitive production sectors - this may be up to 40% of the time. During this time you earn no money.

The solution: As components of a plant, Rittal Hygienic Design products contribute to the reduction of cleaning time. This saves time, detergents and energy. You can use the saved time to earn money by extended production times..


top



   

Model calculation:

  • 1 day = 24 h = 1,440 min (three shift operation)
  • 40 % cleaning time = 576 min
  • Only 1 % cleaning time saved by HD = 5.76 minutes/day
  • 240 working days/year = 1,382 minutes
  • 1.382 minutes = 23 h = approx. 1 additional day of production time in the year!

Can you imagine the amount of profit a food producer makes during one day?


top

Further information
 
Downloads
 
Current exhibitions
 
Links
 
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection