Rittal system technology for mechanical engineering

Example: Foundry

Stay cool when the mercury rises
The control system remain unaffected by extreme heat and dust. Even high heat losses are always reliably dissipated via air/water heat exchangers in conjunction with a recooling system.
Stay cool when the mercury rises
No problem! The nearby control system remains unaffected by red-hot steel tubing and metal dust.
High heat losses in the single- to double-figure kW range? Air/water heat exchangers in conjunction with a recooling system ensure ideal operating temperatures at all times for control and power electronics. The enclosure protection category remains completely unaffected. Rittal's standardised climate control system for extreme conditions ensures targeted, efficient operation at all times.
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion