Rittal system technology for mechanical engineering

Example: Spray-finishing plant

Rittal for a gleaming finish
The ambient conditions in spray-finishing plants are often highly critical for controllers, due to the associated heat and humidity.
These highly varied requirements are met by a single product range:
Rittal system solutions.
Cleaning, phosphating, dipcoat-priming,spray-finishing, drying. A process chain with extremely variable ambient conditions.

Be it humidity, paint dust or drying heat – these varied requirements on the enclosures, command panels and their climate control are very demanding, but can be solved with a single concept: Rittal system technology.

This single solution encompasses the entire infrastructure, ensuring effective operation of the spray-finishing plant.
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion