Rittal – Medical technology

Climate control

There are many analogies between humans and technology. The quality of and interactions between detail determine our mental and physical vitality. Correct management of the temperature balance is vital. The climate control of modern medical analysis equipment, as well as laboratory, testing and production systems, is equally important.
Medical technology follows the general trend of more and more powerful electronics and computers. The enclosures become more and more compact, i.e. the package density increases. The resulting increase in heat loss demands innovative and individual cooling concepts.

A superb climate at all times
Whether you opt for active or passive climate control, our climate solutions are devised and manufactured for reliable operation in enclosures. Precise, computer-assisted flow models (CFD – computational fluid dynamics) provide the basis for fault-free operation, even at the planning stage. Hot spots are localised using an infrared camera (thermography) and can be minimised by means of targeted climate control measures.



The Rittal standard range comprises:
Fan-and-filter unitsAir throughput 20 - 700 m³/hProduct catalogue »
Cooling unitsUseful cooling output 225 - 4,000 WProduct catalogue »
Air/air heat exchangersSpecific thermal output 17.5 - 90 W/KProduct catalogue »
Air/water heat exchangersUseful cooling output 600 - 7,000 WProduct catalogue »
Water/water heat exchangersCooling output 25 - 250 kWProduct catalogue »
Liquid Cooling SystemsCooling output up to 30 kWProduct catalogue »
Recooling systemsCooling output 1 - 470 kWProduct catalogue »
Individual solutions available on request 

Downloads
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion