Safety is of top priority in the hospital. Not only must medical equipment function properly but also the technology in the background. When it comes to the future-oriented solutions for modern low-voltage power distribution, you are definitely on the right track with Rittal busbar systems. Rittal RiLine60, the fascinating 60 mm system of the future offers a significant reduction of failure risk thanks to the best possible insulation. Key features of the new Rittal RiLine60 busbar system include: Versatile application options, individual modularity, and reliability due to type-testing.
Rittal Ri4Power is the name for high-current power distributors, distribution enclosures and switchgear with form separation under a single roof - in accordance with the worldwide standard (IEC 60439-1).
Further information, see www.rittal.com/ri4power »
|
|
|
| Downloads |
|
| |
| Ansprechpartner |
-
Steffen Hofmann
Tel. +49 (0)2772/505-2036
Fax +49 (0)2772/505-72036
E-Mail hofmann.s@rittal.de
- Vereinbaren Sie einen Besprechungstermin mit uns oder schreiben eine E-Mail.
|
| |
|