Rittal – Medical technology

Quality management

Certifications and approvals

The fields of application of innovative Rittal products are becoming ever more diverse - and the demands to be met ever more complex. Only consistent quality management is able to guarantee permanent enhancement of the products, services and internal processes. The Rittal partners benefit from the correspondingly constant high standards, perfect satisfaction of their expectations and the opportunities for unrestricted utilisation of all products worldwide.
The consistent Rittal quality philosophy has resulted in internationally recognised certifications, for example DIN EN ISO 9001:2000.
One decisive contribution to such certifications is the careful handling of valuable natural resources and subsequent protection for the environment and public health. This convincing networking of ecology and economy at Rittal has been confirmed in certification to DIN EN ISO 14001:2004 and OHSAS 18001:1999.

On the test bench
Our accredited test laboratory not only conducts vibration and pressure tests, but also ensures that stone chips, dust, salt, abrasion and exhaust gas fumes do not cause damage as a result of corrosion. Our entire tunnel technology expertise comes into play here.
The surface resistance against cleaning and disinfecting agents is tested and complies with DIN EN ISO 60601-1.

Here you can find further information on our comprehensive test methods »

Downloads
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion