Rittal - Schiffstechnik

Packaging-Systeme für maritime Anwendungen

 
High quality standard worldwide

The extremely high resistance of Rittal products plays a special role in demanding maritime applications. Of course, the enclosure and housing systems from Rittal meet the high requirements of crucial international classification societies. Approvals are essential prerequisites for global acceptance of industrial products. Rittal products comply with high quality standards that are accepted worldwide. All components are tested in accordance with international classifications and standards.

  Rittal supports the shipping industry and shipping companies from the beginning:
  • with the project planning of technical specifications
  • with the prototype construction, tests and simulation
  • with the manufacture and assembly
  • with a warehouse service and on schedule delivery.
  • Competent contact persons during the whole project ensure smooth operation.

You can rely on solutions that have passed the Rittal tests

Test procedure
The thermography shows a thermal image during operation. Hot spots are detected immediately.

Project planning
A qualified specification also includes calculation of the enclosure and essential components in an FEM program that allows the evaluation of mechanical resistance.

Standards
Quality of surface finish, protection category and many other parameters are tested thoroughly according to valid standards in our own accredited laboratories.
More information
 
   
   

© 2009, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion